Marca: ANDERSON
ID del Catálogo: VS8B
Catalog Number
VS8B
Material
Synthetic
Series
Versa-Seal® Series
Tipo de producto
Versa-Seal® Joint Compound
Type
Joint Compound
UPC
096359339830
Carton Quantity
12
Container Size
8 oz