




Marca: Hubbell Wiring Device-Kellems
ID de catálogo: NPS262W
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS262W
Color
Blanco
Material
Polycarbonate
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Decorator
Type
Snap-On
UPC
883778306228
Size
Standard
Weight
0.09 lb
Standards - RoHS Compliance Status
CM
Number of Gang(s)
2-Gang
Carton Quantity
25
Pallet Quantity
9600