

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBL5205WO
Weatherproof in Open Position with Device Mated
Application
Duplex Opening
Catalog Number
HBL5205WO
Color
Construction
Cast
Familia de producto
Accessory
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Horizontal Box Mount- Mounting Screws
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
Operating Temperature
-40°C to 85 °C
Orientation
Horizontal
Specifications
Style
Horizontal Mount Duplex
Type
Covers
UPC
783585809137
Dimensions
4.58 in x 2.9 in x 0.81 in
Display Size
1-Gang
Height
0.81 in
Length
4.58 in
Weight
0.35 lb
Width
2.9 in
Industry Standard(s)
UL Listed
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
Orientation
Horizontal
Carton Quantity
10
Pallet Quantity
1540