

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: RW51470
While-In Use Weatherproof
Application
1) Duplex
Catalog Number
RW51470
Color
Gris
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material - Mounting Hardware
Standard Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Vertical Mount Duplex
Type
Weatherproof Covers
UPC
883778119521
Display Size
1-Gang
Weight
0.2 lb
Industry Standard(s)
UL Listed
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
24
Pallet Quantity
4464