Watertight Series, Straight BladeReceptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA 5-15R, Yellow
Image of HBL60W47 Watertight Series, Straight BladeReceptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA 5-15R, Yellow
Image of HBL60W47 Watertight Series, Straight BladeReceptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA 5-15R, Yellow

Watertight Series, Straight BladeReceptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA 5-15R, Yellow

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL60W47

Watertight Series, Straight BladeReceptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA 5-15R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL60W47

Color

Yellow

EU RoHS Indicator

Product Family

Watertight Devices

Type

Receptacle

UPC

783585456577

Dimensions

Weight

0.55 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

680