Image of HBL60CM36 Weatherproofing Boots, Weatherproof Device Boot, Yellow
Image of HBL60CM36 Weatherproofing Boots, Weatherproof Device Boot, Yellow

Weatherproofing Boots, Weatherproof Device Boot, Yellow

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL60CM36

Weatherproofing Boots, Weatherproof Device Boot, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Long Boot for 20 and 30A 4 and 5-Wire

Catalog Number

HBL60CM36

Color

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 4 and 5-Wire Devices

Type

Weatherproof Boot

UPC

783585752587

Dimensions

Weight

0.55 lb

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10