

Marca: Killark
ID de catálogo: XEDS-30AA
Suitable for indoor applications.
Catalog Number
XEDS-30AA
Enclosure Type
Bolted
EU RoHS Indicator
Familia de producto
Distribution Equipement
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Series
XEDS Series
Type
Non-Fused Disconnect
UPC
783936898032
Depth
6.875 in
Height
11.875 in
Weight
11 lb
Width
8.75 in
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Poles
3
Number Of Wires
4
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290
Operating Temperature Celcius Max
40 Degree