Image of YC26C26 YC26C26
Image of YC26C26 YC26C26
play
3D View
play
360 View
+2
Image of YC26C26 YC26C26

YC26C26

Marca: Burndy

ID de catálogo: YC26C26

Conector de compresión en C CU, 600 voltios a 35 Kv, 1/0 hilos - 2/0 hilos (paso y derivación).

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC26C26

Die Index

E or O

Familia de producto

Power Connectors>Copper Compression Terminals & Splices>C Taps>Heavy Wall

Material

Copper

Plated

No

Plating Type

Unplated

Sub Brand

CRIMPIT

Tipo de producto

Compression

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810115305

UPC 14 Digit GTIN

00781810115305

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.35 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.92 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Str Run Range

1/0 AWG-2/0 AWG

Conductor - Copper Str Tap Range

1/0 AWG-2/0 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

50

Pallet Quantity

11600