

Marca: Burndy
ID de catálogo: YDS31
Application
For Stranded Copper Conductors
Catalog Number
YDS31
Connector Type
Splice
Die Index
267
Familia de producto
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
4
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Tipo de producto
Compression
Trade Name
HYSPLICE™
Type
YDS
UPC
781810821107
UPC 14 Digit GTIN
00781810821107
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
5.04 in
Dimension - L Length Overall mm
259 mm
Dimension - Length Overall inch
10.20 in
Dimension - Outside Diameter inch
1.17 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Conductor - Copper Str Size
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
4
Carton Quantity
8
Pallet Quantity
840