
Marca: Burndy
ID del Catálogo: YGHR29C58
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YGHR29C58
Connector Type
Tap
Die Index
998;1012
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
No
Plating Type
Unplated
Precrimp Die
UPRECRIMP58
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGROUND, HYTAIL
Trade Name
HYTAIL™
Type
Taps
UPC
781810220740
UPC 14 Digit GTIN
00781810220740
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
22/25 in
Dimension - B Length inch
0.88 in
Dimension - Ground Rod Size
5/8
Dimension - Height fraction
2-7/50 in
Dimension - Height inch
2.14 in
Dimension - Height mm
54.4 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Conductor - Copper Str Size
4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
4/0 AWG-250 kcmil
Conductor - Rod Size
5/8 in
Conductor - Rod Size Range
5/8 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
20
Pallet Quantity
3480