Image of YP26AU2 YP26AU2
Image of YP26AU2 YP26AU2
play
3D View
play
360 View
+2
Image of YP26AU2 YP26AU2

YP26AU2

Marca: Burndy

ID de catálogo: YP26AU2

Amplia gama, universal y reversible, conector de aluminio en forma de figura 3 con espaciador saliente ajustable que separa los conductores,Ranura del conductor A sólida:1, 1/0, 2/0, 3/0.

  • Wide range universal and reversible, Figure 3-shaped aluminum connector features adjustable overhanging spacer that separates conductors
  • Spacer holds run or tap in place, permitting lineman to either approach the line ready to crimp or to assemble connector and tap on run and then crimp
  • Massive aluminum design minimizes conductor corrosion due to galvanic action
  • Pre-filled with PENETROX joint compoud and stripsealed

General

Application

For Copper, Aluminum Or ACSR Conductors

Catalog Number

YP26AU2

Die Index

O

Familia de producto

Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

CABELOK CRIMPIT

Tipo de producto

Compression

Trade Name

CABELOK™ CRIMPIT™

Type

YP-U

UPC

781810130650

UPC 14 Digit GTIN

00781810130650

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.30 in

Dimension - Length Overall inch

1.50 in

Dimension - Width inch

0.72 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - ACSR Str Size A

3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Size A Range

3 (6/1) Swallow AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG

Conductor - ACSR Str Size B Range

6 (6/1) Turkey AWG-2 (6/1) Sparrow AWG

Conductor - AL Str Size A

3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size A Range

3 AWG-1/0 AWG

Conductor - AL Str Size B

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size B Range

6 AWG-2 AWG

Conductor - Copper Solid Size A

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size A Range

1 AWG-3/0 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size B Range

1 AWG-3/0 AWG

Conductor - Copper Str Size A

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size A Range

2 AWG-2/0 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size B Range

6 AWG-1 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

50

Pallet Quantity

5000