Image of YS34AT YS34AT
Image of YS34AT YS34AT

YS34AT

Marca: Burndy

ID de catálogo: YS34AT

Empalme de compresión de tubo de Al de alta tensión sin aislamiento, cable de Al de 500 kcmil, 7,79" L.

  • Aluminum Compression Splice
  • High Voltage Uninsulated

General

Catalog Number

YS34AT

Color Code

Pink

Connector Type

Splice

Die Index

300

Familia de producto

Power Connectors>Aluminum Compression Terminals & Splices>Splices

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

6

Plated

Yes

Plating Type

Tin

Tipo de producto

Compression

Trade Name

HYLINK™

UPC

781810757611

UPC 14 Digit GTIN

00781810757611

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length inch

3.39 in

Dimension - L Length Overall mm

198 mm

Dimension - Length Overall inch

7.79 in

Dimension - Outside Diameter inch

1.32 in

Dimension - Pad Width inch

3.79 in

Dimension - Strip Length inch

4 1/8

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - AL Str Size

500 kcmil

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuración

Connector Type

Splice

Physical Attribute - Number of Crimps Required

6

Logística

Carton Quantity

15

Pallet Quantity

3600