

Marca: Burndy
ID de catálogo: YSU4W4W
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors
Catalog Number
YSU4W4W
Color Code - Side A
Blue
Color Code - Side B
Blue
Die Index
243;BG or 5/8
Familia de producto
Utility Overhead & Underground Distribution>Service Entrance Connectors
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Tipo de producto
Compression
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810142592
UPC 14 Digit GTIN
00781810142592
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Conductor - ACSR Str Size A
6 (6/1) Turkey AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG
Conductor - AL Str Size A
5 AWG, 6 AWG
Conductor - AL Str Size A Range
5 AWG-6 AWG
Conductor - AL Str Size B
5 AWG, 6 AWG
Conductor - AL Str Size B Range
5 AWG-6 AWG
Conductor - Copper Solid Size A
4 AWG
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Str Size A
5 AWG, 6 AWG
Conductor - Copper Str Size A Range
5 AWG-6 AWG
Conductor - Copper Str Size B
5 AWG, 6 AWG
Conductor - Copper Str Size B Range
5 AWG-6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600