
Marca: Burndy
ID del Catálogo: GAR1829
Application
For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
Catalog Number
GAR1829
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb-in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
Sub Brand
MECHANICAL CONNECTOR
Type
GAR
U Bolt Type
310
UPC
781810235201
UPC 14 Digit GTIN
00781810235201
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
2.75 in
Dimension - Height fraction
4-1/2 in
Dimension - Height inch
4.50 in
Dimension - Height mm
114.3 mm
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - Outside Diameter inch
2.38 in
Dimension - Width fraction
3-3/4 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm
Longitud del paquete
0 in
Peso del paquete
0 lb
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size
250 Kcmil
Conductor - Copper Str Size Range
1/0 -250 kcmil
Conductor - Copper Tube Std Size
2 IPS IPS
Conductor - Copper Tube Std Size Range
2 IPS IPS
Conductor - Pipe or Round Tube Size Range
2 in
Conductor - Rod Size
2 in-2.38 in
Conductor - Rod Size Range
2 in-2 3/8 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb-in
Carton Quantity
20
Pallet Quantity
900