CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural
Image of CT18125C CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

Marca: Burndy

ID del Catálogo: CT18125C

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 6.18"L, 0.09"W, 1.50" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18125C

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331446

UPC 14 Digit GTIN

00781810331446

Dimensiones

Altura del paquete

Ancho del paquete

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

6.18 in

Longitud del paquete

Peso del paquete

Width

0.09 in

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Rating - Minimum Tensile Strength lbs

18

Relacionado con la Operación

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logística

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999