Image of CT40200C0 CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black

CT40200C0, Cable Tie, 2" Max Bundle, 40 Lb Tensile, UV Black

Marca: Burndy

ID del Catálogo: CT40200C0

UV Black Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 40 Lbs, 8.50" Long, 0.15" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT40200C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAPâ„¢ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Intermediate

Trade Name

UNIRAPâ„¢

Type

Intermediate

UPC

781810332382

UPC 14 Digit GTIN

00781810332382

Dimensiones

Altura del paquete

Ancho del paquete

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

8.5 in

Longitud del paquete

Peso del paquete

Width

0.15 in

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Rating - Minimum Tensile Strength lbs

40

Relacionado con la Operación

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logística

Carton Quantity

10000

Pallet Quantity

99999