Dispositivos de cuchilla recta, receptáculos, dúplex, grado marino, de 2 polos y 3 cables con conexión a tierra, 15A 125V, 5-15R, amarillo
Image of HBL52CM62 Dispositivos de cuchilla recta, receptáculos, dúplex, grado marino, de 2 polos y 3 cables con conexión a tierra, 15A 125V, 5-15R, amarillo

Dispositivos de cuchilla recta, receptáculos, dúplex, grado marino, de 2 polos y 3 cables con conexión a tierra, 15A 125V, 5-15R, amarillo

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL52CM62

Straight Blade Devices, Receptacles, Duplex, Marine Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Yellow, Single Pack, Chem-Marine.

  • El terminal de tierra con cableado posterior permite una instalación más rápida y sencilla
  • Correa de tierra integral de latón de una pieza
  • Cara con ranura de búsqueda
  • Diseño de cuerpo profundo con cara de identificación del circuito
  • Resistente a la corrosión

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL52CM62

Color

Yellow

Environmental Conditions

Corrosion resistant

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

HBL Extra Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamping Plate - Nickel plated brass
  • Face - Nylon
  • Ground Contacts - .031 in. (.8) Brass
  • Mounting Screws - Stainless steel
  • Mounting Strap - .050 in. (1.3) Nickel plated brass
  • Terminal Screws - Plated brass

UPC

783585411002

Dimensiones

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.3 lb

Width

1.65 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Corrosion resistant

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logística

Carton Quantity

10

Pallet Quantity

840