

Brand: ANDERSON
Catalog ID: JTS09
Jumper terminals are prefilled with inhibitor.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
JTS09
Die Size
09CD
Material & Connection Method
Aluminum Compression
Material Type
Non-Standard
Number of Bolt Holes
0
Number of Pad Holes
2
Number of Tees
0
Press Minimum
12 to
Product Category
Compression Jumper Terminal
Tension Range
0 lb
UPC
096359482888
Angle - Pad
0 °
Diameter - Bolt
0 in
Diameter - Outside
0 in
Diameter - Pad Bolt
0 in
Die Size
09CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
10.4 in
Messenger Diameter Range
0 - 0
Nominal Guy Wire Size
0 in
Thickness - Pad
0 in
Weight
0.323 lb
Width - Pad
2.2 in
Voltage Application
Standard
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
0 ft-lbs
Press Minimum
12 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Number of Bolt Holes
0
Number of Pad Holes
2
Number of Tees
0