KIL_F_SC-1_LB_Front
KIL_F_SC-1_LB_Front

SC-1 LB - 1 LB. Sealing Compound

$32.20 USD

Brand:

Killark

Catalog ID:

SC-1 LB

1 LB. Sealing Compound

  • Non-shrinking and a secure seal is formed
  • SC Series resists acids, water, oil, etc.
  • UL Listed for use with Killark ENY, EY, and EYS Series.
  • CSA certified for use with any CSA certified sealing fitting.

It is non-shrinking, and a secure seal is formed. SC Series resists acids, water, oil, etc. It is UL Listed for use with Killark ENY, EY, and EYS Series. Also CSA certified for use with any CSA certified sealing fitting.

Product details

General

Application
  • SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Type
  • Sealing Compound
  • Sealing Compound
UPC
783936585109

Dimensions

Dimensions
4 in x 4 in x 5 in
Gross Weight with Packaging
1.04
Height
5 in
Length
4 in
Weight
1.04 lb
Width
4 in

Logistics

Carton Quantity
10