Image of EYD-0-T EYD-0-T - 4" EYD Seal Fitting Aluminum, w/nipple Male/Female

EYD-0-T - 4" EYD Seal Fitting Aluminum, w/nipple Male/Female

Brand: Killark

Catalog ID: EYD-0-T

Killark’s EYD drain sealing fittings offers options for installing in vertical positions for harsh hazardous locations where there is a probability that liquid or other condensed vapor may be trapped within enclosures or in the conduit raceway system. EYD series can make any sealing needs significant by offering a minimized turn radius for maximized installations. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simplified installation
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound
  • Unique design enables installation of drain/breather right after compound is poured – no waiting
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC
  • Includes Drain Breather Fitting KDB-1

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.

Catalog Number

EYD-0-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

  • Powder Epoxy Paint

Material

Copper-free aluminum (less than 4/10 of 1%)

Series

EYD Series

Type

Sealing Fitting

UPC

783936110806

Dimensions

Gross Weight with Packaging

7.2

Height

9.78 in

Hub Size

4"

Weight

7.23 lb

Width

5.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Ratings

3R

UL File Number

E10514

Logistics

Carton Quantity

1