KIL_L_NEBS_C2D1
* Representative image
KIL_L_NEBS_C2D1

NEBS6-FP - NEBS Series 6 Watt Capacity Food Processing Rated Emergency Light Unit With 3 Watt Heads

Brand:

Killark

Catalog ID:

NEBS6-FP

NEBS Series 6 Watt Capacity Food Processing Rated Emergency Light Unit With 3 Watt Heads

  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Light Source

LED

Lumen Range

0-2,000 lm

Series

NEBS

UPC

783936143941

Dimensions

Weight

6.95 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

110

Voltage Rating

120-277 VAC

Wattage

6 W

Certifications And Compliance

IP Rating

IP66

Nema Rating

4, 4X