ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze
Image of ECF-312 ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze
*Representative image
Image of ECF-312 ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze

ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-312

1" Flexible Coupling with 12" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-312

Color

Bronze

EU RoHS Indicator

Finish Type

Natural

Material

Bronze

Product Family

Fittings

Series

ECF Series

Type

Flexible Coupling

UPC

783936105307

Dimensions

Dimensions

18.25 in x 2.5 in x 2.25 in

Gross Weight with Packaging

4.01

Height

2.25 in

Hub Size

1"

Length

18.25 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514