KIL_F_EKJ-211SS-EX_Isometric
* Representative image
KIL_F_EKJ-211SS-EX_Isometric

EKJ-231SS-EX - 3/4" x 31" Flexible Coupling, Stainless Steel, Quad Listed

Brand:

Killark

Catalog ID:

EKJ-231SS-EX

3/4" x 31" Flexible Coupling, Stainless Steel, Quad Listed

  • Stainless Steel flexible metal construction
  • NPT male fitting (316SS) welded to each end
  • Outer Braid (304SS) with inner flex hose of 321SS
  • Inner liner of silicone coated fabric
  • Certified QUAD listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-231SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

  • Flexible Coupling
  • Flexible Coupling

UPC

783936073484

Dimensions

Dimensions

35.5 in x 1.69 in x 1.69 in

Gross Weight with Packaging

7.82

Height

1.69 in

Hub Size

3/4"

Length

35.5 in

Width

1.69 in

Certifications And Compliance

ATEX File Number

10ATEX11068U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U