VSIH Series IEC-Style Explosion-Protected Receptacle (20A 3P+E 6h 380-415V)
Image of VSIH20R406 VSIH Series IEC-Style Explosion-Protected Receptacle (20A 3P+E 6h 380-415V)

VSIH Series IEC-Style Explosion-Protected Receptacle (20A 3P+E 6h 380-415V)

Brand: Killark

Catalog ID: VSIH20R406

VSIH Series IEC-Style Explosion-Protected Receptacle (20A 3P+E 6h 380-415V)

  • Color-coding and IEC-Style Pin Configuration makes it impossible to mate plugs and receptacles of different voltages and amperage ratings
  • Interlocked switch mechanism prevents accidental removal of plug from receptacle under load
  • Electrical Configurations available from 16A to 125A, 100V to 690VAC
  • IP66 Ingress Protection (IP) ratings when product is mated and/or covers are tightened
  • Glass-Reinforced Polyester (GRP) non-metallic material, for excellent mechanical strength and long product life
  • Removable Gear Tray allows for easier wiring to internal disconnect switch
  • Available accessories include Auxiliary Contacts (up to 2), Earth Stud, and Continuity Earth Plate

Killark VersaMate® VSIH Series of IEC-Style Explosion-Protected devices provide for a plug/receptacle solution in hazardous location areas requiring ATEX/IECEx ratings. IP66 weather-ingress ratings allow for indoor and outdoor use, and GRP (Glass-Reinforced Polyester) non-metallic construction ensures the ultimate in corrosive resistance. Receptacles incorporate a Mechanical Interlock Mechanism for Dead-Front construction. This feature ensures that the switch cannot be turned on without a fully inserted plug; plug cannot be removed with switch in “ON” position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VSIH20R406

Color Code

Red

EU RoHS Indicator

Contact Manufacturer

Material

GRP (Glass-Reinforced Polyester)

Receptacle Type

Mechanically Interlocked

Series

VSIH Series

Type

Pin & Sleeve

UPC

783936182513

Dimensions

Hub Size

M40

Weight

14.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

480-500 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

ATEX File Number

INERIS 20 ATEX 0022X

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

IECEx INE 20.0020X

IP Rating

IP66

Operational

Temperature Range

(T3) -35°C to +60°C;(T4) -35°C to +40°C