text.skipToContent text.skipToNavigation

Gas Fittings

Compression Riser

By Lyall  
Catalog ID: 221901900830
Riser 1-1/2 NPT x 1-1/2 IPS DR 11 30"V x 30" H

Compression Riser

By Lyall  
Catalog ID: 221321320830
Riser 1 NPT x 1 IPS DR 11 30"V x 30" H

Compression Riser

By Lyall  
Catalog ID: 221051050830
Riser 3/4 NPT x 3/4 IPS DR 11 30"V x 30" H

Compression Riser

By Lyall  
Catalog ID: 221661660730
Riser 1-1/4 NPT x 1-1/4 IPS DR 10 30"V x 30" H

Compression Riser

By Lyall  
Catalog ID: 222382380830
Riser 2 NPT x 2 IPS DR 11 30"V x 30" H

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC070Y-3TR
3-Way Tee 1 IPS 11

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC090Y-3TR
3-Way Tee 1-1/2 IPS 11

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC080X-3TR
3-Way Tee 1-1/4 IPS 10-11

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC200Y-3TR
3-Way Tee 2 IPS 11

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC060Y-3TR
3-Way Tee 3/4 IPS 11 PA11

LYCOFIT® 3-Way Tee

By Lyall  
Catalog ID: LC010B-3TR
3-Way Tee 1/2 CT .090 PA11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC060Y-ELR
Elbow 3/4 IPS DR11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC070Y-ELR
Elbow 1 IPS DR11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC080X-ELR
Elbow 1-1/4 IPS DR10-11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC090Y-ELR
Elbow 1-1/2 IPS DR11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC200Y-ELR
Elbow 2 IPS DR11

LYCOFIT® 90° Elbow

By Lyall  
Catalog ID: LC010B-ELR
Elbow 1/2 CTS DR7

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC070Y-DER
Coupling 1 IPS 11

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC080X-DESR
Coupling 1-1/4 IPS 10-11 Short

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC010B-DER
Coupling 1/2 CT .090 PA11

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC200Y-DESR
Coupling 2 IPS 11 Short

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC060Y-DER
Coupling 3/4 IPS 11 PA11

LYCOFIT® Coupling

By Lyall  
Catalog ID: LC090Y-DESR
Coupling 1-1/2 IPS 11

LYCOFIT® End Cap

By Lyall  
Catalog ID: LC070Y-ECR
End Cap 1 IPS 11

LYCOFIT® End Cap

By Lyall  
Catalog ID: LC060Y-ECR
End Cap 3/4 IPS 11 PA11

LYCOFIT® End Cap

By Lyall  
Catalog ID: LC200Y-ECR
End Cap 2 IPS 11

LYCOFIT® End Cap

By Lyall  
Catalog ID: LC080X-ECR
End Cap 1-1/4 IPS 10-11

LYCOFIT® End Cap

By Lyall  
Catalog ID: LC090Y-ECR
End Cap 1-1/2 IPS 11

LYCOFIT® P.E. to Copper Tubing Adapter

By Lyall  
Catalog ID: LC375010B-GCR
Grill Adapter 1/2 CTS .090 PE x 3/8 OD Copper

LYCOFIT® P.E. to Copper Tubing Adapter

By Lyall  
Catalog ID: LC500010B-GCR
Grill Adapter 1/2 CTS .090 PE x 1/2 OD Copper
Page 1 of 3