LYCO® Series, Anodeless Service Riser
Image of 241050630130 LYCO® Series, Anodeless Service Riser
Image of 241050630130 LYCO® Series, Anodeless Service Riser

LYCO® Series, Anodeless Service Riser

Brand: Lyall

Catalog ID: 241050630130

Riser 3/4 NPT x 1/2 CTS .090 30"V x 16" H

  • 100% pressure-tested
  • Eliminates need for cathodic protection
  • Meets or exceeds all industry requirements
  • IAPMO/UPC Model LSR-0601

General

Catalog Number

241050630130

Connector Type

Threaded

Material

Steel

Product Type

Coupling

Series

LYCO® Series

Configuration

Connector Type

Threaded