LYCOFIT® Series, Steel To PE Transition Fitting
Image of LC050S010B-SPB LYCOFIT® Series, Steel To PE Transition Fitting
Image of LC050S010B-SPB LYCOFIT® Series, Steel To PE Transition Fitting

LYCOFIT® Series, Steel To PE Transition Fitting

Brand: Lyall

Catalog ID: LC050S010B-SPB

Transition Fitting 1/2 NPT SCH40 x 1 CTS .090 DR7

  • Easily transitions steel gas line to Polyethylene line using LYCOFIT® coupling
  • Instant visual check
  • Cost-effective, maintenance-free joining system
  • Excellent Durability
  • Resistant to harsh chemicals and cracking
  • Simple installation, no fusion equipment required

General

Adapter Type

PE to Steel

Catalog Number

LC050S010B-SPB

Connector Type

Mechanical

Product Type

Adapter

Series

LYCOFIT® Series

Operational

Adapter Type

PE to Steel

Configuration

Connector Type

Mechanical