Steel to PE Threaded Transition Fitting
Image of 101051050800 Steel to PE Threaded Transition Fitting
Image of 101051050800 Steel to PE Threaded Transition Fitting

Steel to PE Threaded Transition Fitting

Brand: Lyall

Catalog ID: 101051050800

Transition Fitting 3/4 NPT x 3/4 IPS DR 11

  • Epoxy or primer coatings available
  • All welded joints are 100% pressure tested
  • Meets ASTM D2513 CAT1
  • Meets ASME B31.8
  • Meets US CFR 49 part 192
  • IAPMO/UPC Model T-0606
  • Certified to CSA B137.4

General

Catalog Number

101051050800

Connector Type

Threaded

Material

Steel

Product Type

Coupling

Configuration

Connector Type

Threaded