A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Gas Fittings
Tools, Dies & Accessories
Mechanical
Solutions
SOLUTIONS
Commercial Service Application
Industrial Application
Industrial Gate & Pressure Station
Multi-Residential Application
Natural Gas - Plumbing Application
Natural Gas - Pool and Patio
Pipeline Farm Taps
Propane - Commercial Services
Propane - Single Residential Service
Single Residential Application
Markets
MARKETS
Gas Distribution
Plumbing & LPG Distribution
Resources
RESOURCES
Contact US
Videos
Literature
Efv Calculator
Hubbell Connect (previously MyHubbell)
Terms & Conditions
Transition Riser
Request a Quote
Brand:
Lyall
Catalog ID:
201051050830
Riser 3/4 NPT x 3/4 IPS DR 11 30"V x 30" H
Epoxy coating
Schedule 40 casing ASTM Grade A
10 psi pressure rating
Meets DOT 192.283
Meets ASTM D2513 CAT 1
IAPMO/UPC Model TMR-0606
Product details
Resources and downloads
Product details
General
Catalog Number
201051050830
Resources and downloads
Specifications
201051050830