LYCOFIT® is a mechanical fitting engineered for linking underground polyethylene gas piping systems. Constructed from materials that are highly resistant to harsh chemicals and cracking, these fittings are exceptionally durable. The innovative design of LYCOFIT® makes installation straightforward, eliminating the need for fusion equipment. In this video, we feature the LHP-200 Assembly Tool, which is specifically designed for the installation of 1 ¼” through 2” LycoFit Fittings, further simplifying the process.
Learn More: https://www.hubbell.com/lyall/en/products/lycofit-coupling/p/3141234