LYCOFIT® is a robust mechanical fitting designed for the assembly of underground polyethylene gas piping systems. Crafted to offer superior gripping strength, these fittings are highly resistant to harsh chemicals and cracking, ensuring longevity and reliability. The innovative design of LYCOFIT® allows for straightforward installation without the need for specialized fusion equipment, eliminating the need for intricate measurements or calculations. Featured in this video is the QRP-100 Assembly Tool, which facilitates the installation of 1/2" – 1" IPS LycoFit fittings, streamlining the process even further.
Learn More: https://www.hubbell.com/lyall/en/products/lycofit-coupling/p/3141234