PROGRESS LIGHTING
PROG_P400145_135_PRODIMAGE
PROG_P400145_135_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_union-square_detail1_detailshot
+7
PROG_P400145_135_end_PRODIMAGE
Discontinued
Clearance

Union Square Collection Five-Light Stainless Steel Coastal Chandelier Light

$217.00 USD
$464.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400145-135

Collection name:

Union Square

Union Square features a reproduction gas lantern inspiration. The five-light linear chandelier in a Stainless Steel finish complements the natural polished material. This fixture is ideal for Vintage Bulbs (sold separately), providing character and visual appeal to the form. Ideal for Coastal, Farmhouse and Urban Industrial architecture design styles. Perfect for interior or exterior applications.

  • The minimalist, angular form of Union Square gets its inspiration from historic gas lanterns
  • Mechanical details such as exaggerated knobs and enlarged riveting refer back to the five-light island’s industrial-age predecessors
  • Ideal for a kitchen island or in the dining room over a modern or farmhouse dining table
  • A perfect complement to Modern Farmhouse and Urban Industrial interiors
  • Unfussy Stainless Steel finish
  • Measures 38in W x 9 3/4in ht. x 8 1/2inD
  • Uses five 60-watt max. medium base bulbs including LED equivalent (sold separately), vintage style bulbs recommended
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400145-135

Category General

Island

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Farmhouse

Type

Linear Chandelier

UPC

785247226726

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 8.5 in x 9.75 in

Height

9.75 in

Length

38 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.83 lb

Width

8.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93092790