PROGRESS LIGHTING
PROG_P500074_009_PRODIMAGE
PROG_P500074_009_PRODIMAGE
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+4
PROG_Sizing_guideline_Bedroom_Pendant_info

Glayse Collection Five-Light Brushed Nickel Clear Glass Luxe Pendant Light

$536.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500074-009

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The five-light pendant is complimented by a Brushed Nickel finish.

  • Inspired by modern architecture
  • Glayse features handsome details for variety of interior design styles
  • Popular Brushed Nickel finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Uses five 60-watt max. medium base bulbs including LED equivalent (sold separately
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • The structure of Glayse is the focal point of the design, where form follows function
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Shop the complete Glayse collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500074-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern

Type

Pendant

UPC

785247217335

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.75 in x 22.75 in x 13.75 in

Height

13.75 in

Length

22.75 in

Length - Installed

80 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

24.68 lb

Width

22.75 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93084204