PROG_P2666_143_hero_PRODIMAGE
PROG_P2666_143_hero_PRODIMAGE

Accessory Ceiling Fan Canopy Graphite

$41.25 USD

Brand:

Progress Lighting

Catalog ID:

P2666-143

Collection name:

Accessory Canopy

Incorporate a ceiling fan canopy to help adjust your ceiling fan to fit your unique design needs. This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.

  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation
  • Accessory allows you to hang a ceiling fan on a sloped ceiling or close-to-ceiling application
  • This 45-degree canopy is for use with any Progress Lighting ceiling fans with a hanging weight of 25 lbs or less. Includes ceiling bracket, canopy, hanger ball, trim ring and CTC mounting hardware. The only fans that can be CTC mounted are P2501, P2503, P2521, P2536 and P2531.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height
  • Gorgeous graphite finish will complement a variety of style settings
  • 4-inch height by 6-5/8-inch width by 6-5/8-inch length
  • Adjust up to 45-degrees
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Finish Name
Graphite
Finish Type
Powder Coat
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Mount location
Ceiling
New Products
No
Power Source Required?
No
Quick Link connector
No
UPC
785247248865
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
35 lb

Dimensions

Dimensions
6.625 in x 6.625 in x 4 in
Height
4 in
Length
6.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.6 lb
Width
6.625 in
Width Diameter Descriptor
dia.

Certifications And Compliance

DarkSky
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
12

Resources

Instruction Sheet Number
93102260

Resources and downloads