- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Mount
- Convertible
- Bowman Collection Black Three-Light Semi-Flush Convertible
Item Added to Your Cart!
Bowman Collection Black Three-Light Semi-Flush Convertible
Bowman Collection Black Three-Light Semi-Flush Convertible
By Progress Lighting
$271.92 USD
Collection Name:
Bowman
Catalog ID:
P350148-031
Beautiful lighting will appeal to both your classic taste and your artistic spirit with this semi-flush convertible from the Bowman Collection. Wandering eyes will focus on the clear, chiseled glass shade that encircles elegant light sources gathering quietly at the light fixture's center. Handsome, black light bases with sophisticated curved arms originate from a decorative black knob that embellishes the outer bottom of the textured glass shade.
- Beautiful lighting will appeal to both your classic taste and your artistic spirit with this semi-flush convertible.
- Wandering eyes will focus on the clear, chiseled glass shade that encircles elegant light sources gathering quietly at the light fixture's center.
- Handsome, black light bases with sophisticated curved arms originate from a decorative black knob that embellishes the outer bottom of the textured glass shade.
- Ideal for any hallway, foyer, stairway, or kitchen.
- Perfect for transitional, rustic, farmhouse, or coastal settings.
- Measures 14-1/4-inch width by 13-3/8-inch height.
- Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | Chain and ceiling mounts both included |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Semi-Flush Convertible |
Glass | Clear Chiseled |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Down |
Light Source | Incandescent |
Mount location | Ceiling Chain/Semi-Flush |
Mounting for outlet box included | Round Mounting Plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | Phenolic |
Type | Semi-Flush Convertible |
UPC | 785247237487 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 14.25 in x 14.25 in x 13.375 in |
Height | 13.375 in |
Length | 14.25 in |
Length - Installed | 52.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 11.47 lb |
Width | 14.25 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93103114 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Bowman
Please wait, preparing to download your file.