PROGRESS LIGHTING
Brushed nickel one-light medium pendant with a clear glass shade.
Brushed nickel one-light medium pendant with a clear glass shade.
play
Clarion
PROG_Sizing_guideline_Kitchen_Pendants_info
+5
PROG_Clarion_Brushed_Nickel_clear_GeneralLit

Clarion Collection One-Light Brushed Nickel Clear Glass Transitional Pendant

$222.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500242-009

Collection name:

Clarion

Elegant in its simplicity, the versatile Clarion pendant features a clear glass shade that embraces minimalist modernity and functional task lighting. The glass shade rests at the end of a sleek brushed nickel bar that attaches to the ceiling. Each light fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.

  • The Clarion Collection pendant has a sleek, elegant design that fits perfectly over a dining room table, bar or kitchen island
  • The light's minimalist style is ideal for transitional, modern, farmhouse, coastal, contemporary, and luxury settings
  • A simple metal bar coated in soft brushed nickel holds the clear glass shade
  • The pendant casts functional task lighting to surfaces below
  • Each fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 9-in. diameter by 11.37-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500242-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Luxe
  • Modern
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247236343

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 15.875 in

Height

15.875 in

Length

10.5 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

8.09 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104418