PROGRESS LIGHTING
PROG_P500210_009_heroT8_PRODIMAGE
PROG_P500210_009_heroT8_PRODIMAGE
play
Durrell
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Durrell_BN_GeneralLit

Durrell Collection Four-Light Brushed Nickel Medium Foyer

$543.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500210-009

Collection name:

Durrell

This versatile foyer light from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. An elongated, open-cage frame coated in a farmhouse-style brushed nickel finish adds visual height to the design. Inside the frame gathers light bases on gently curved arms ready to emit a friendly glow. At the light fixture’s center is a graceful wooden column coated in a cerused white finish.

  • An elongated, open-cage frame coated in a farmhouse-style brushed nickel finish adds visual height to the design.
  • Inside the frame gathers light bases on gently curved arms ready to emit a friendly glow.
  • A graceful wooden column at the light fixture’s center is coated in a cerused white finish.
  • Ideal for any foyer, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 18-inch width by 28-1/2-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500210-009

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247241934

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 28.5 in

Height

28.5 in

Length

18 in

Length - Installed

103.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93103931