PROGRESS LIGHTING
PROG_P5142_126_PRODIMAGE
PROG_P5142_126_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
+6
PROG_P3889_126_arm_PRODIMAGE

Equinox Collection Three-Light Burnished Silver New Traditional Sphere Pendant Light

$241.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5142-126

Collection name:

Equinox

Inspired by ancient astronomy armillary spheres, the interlocking rings pivot for an infinite variety of positions. Three-light mini-pendant in Burnished Silver is ideal for installations over a farmhouse table, dining room setting or kitchen island. Can be used individually or in groupings of two or more.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Inspired by astronomy the concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a burnished nickel finish.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 10.125 in x 10.125 in x 11.75 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5142-126

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Burnished Silver

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Matching

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Coastal
  • Transitional
  • Farmhouse

Type

Mini-Pendant

UPC

785247170234

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.125 in x 10.125 in x 11.75 in

Gross Weight with Packaging

9 lb

Height

11.75 in

Length

10.125 in

Length - Installed

87.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9 lb

Width

10.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

72

Resources

Instruction Sheet Number

93042209