text.skipToContent text.skipToNavigation

Elevate Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name: Elevate

Catalog ID: P300023-109

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This four-light bath is part of our Design Series collections. Fixture can be installed with glass facing up or down.

  • Brushed Bronze finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Fixture can be installed with glass facing up or down.

$178.86

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Bronze
Finish Type painted
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Mid-Century Modern
  • Modern
  • Transitional
UPC 785247207459
Warranty Length 1 year warranty

Dimensions

Depth 7.75 in
Height 7.5 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 6.6 lb
Width 34.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads