PROGRESS LIGHTING
Image of P550120-031 Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Hanging Light
Image of P550120-031 Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Hanging Light
PROG_P550120_031_hero-w-canopy_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Hanging Light

$278.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550120-031

Collection name:

Chilton

Create a modern impression from a traditional silhouette with an outdoor post lantern light from the Chilton Collection. An etched opal glass cylinder is suspended inside an open, textured black frame for an airy design.

  • Perfect light fixture choice for a covered porch, patio or entryway
  • Ideal for new traditional, modern farmhouse, and transitional style settings
  • Open, airy frame is coated in a textured black finish
  • Gorgeous illumination emits from a suspended etched opal glass cylinder
  • Constructed from steel and has a powder coated finish to ensure a long product lifespan
  • Uses 1 medium base bulb that are sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 17-1/2-in. height by 11-in. length by 11-in. width
  • Certifications: cULus Damp Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P550120-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Etched Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Outdoor Living

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263660

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 17.5 in

Height

17.5 in

Length

11 in

Length - Installed

92.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.28 lb

Width

11 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156752

Resources and downloads