PROGRESS LIGHTING
PROG_P550111_31M_heroT10_PRODIMAGE
PROG_P550111_31M_heroT10_PRODIMAGE
PROG_P550111-31M_end1-113_Detail-2_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+8
PROG_P550111-31M_altT10_PRODIMAGE

Terrace Collection One-Light Matte Black Clear Seeded Glass Global Outdoor Hanging Light

$357.28 USD

Brand:

Progress Lighting

Catalog ID:

P550111-31M

Collection name:

Terrace

Furnish an elegant rustic focal point with the Terrace Collection. The pendant's slender frame creates a captivating circular silhouette. Generous illumination is cast from a central seeded glass shade to highlight the bronze woven accent band. Will complement a variety of indoor and outdoor living spaces.

  • Ideal for a covered porch, patio, deck, or foyer
  • Perfect for global, rustic, and farmhouse style settings
  • Classic matte black finish
  • Cylindrical clear seeded glass
  • Includes 72-inch chain to adjust for a variety of ceiling heights
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 20-1/2-inch by 101-inch length (installed)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P550111-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor Living

Size

Medium

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Caged

UPC

785247250868

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.87 in x 17.87 in x 20.5 in

Height

20.5 in

Length

17.87 in

Length - Installed

101 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.22 lb

Width

17.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93139356

Resources and downloads