PROGRESS LIGHTING
PROG_P2594_0930K_PRODIMAGE
PROG_P2594_0930K_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+12
PROG_UC7085T_PRODIMAGE

Sanford 24" Enclosed Indoor/Outdoor Ceiling Fan with LED Light

$791.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2594-0930K

Collection name:

Sanford

Sanford delivers ultra powerful air movement and energy efficient illumination packaged in a modern design. Ideal for both interior and outdoor settings, this fan adds a contemporary style to porches, foyers, bath and vanity areas providing a wide range of applications. Sanford includes an integrated 23W LED module, offering both form and function with energy and cost-savings benefits. Remote control included. Brushed Nickel finish with metal interior fan blades.

  • This “fandelier” delivers ultra-powerful air movement and energy efficient illumination packaged in a modern design
  • Timeless Brushed Nickel finish with metal interior fan blades
  • Adds a contemporary style to porches, foyers, bath and vanity areas providing a wide range of applications
  • Features 23W white shatterproof dimmable 3000K LED module,
  • A three-speed remote with batteries is included – and controls full range dimming and fan speed capabilities
  • Manual reverse switch for year round comfort
  • Ideal for Modern, Contemporary and Industrial settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is 75-square feet or less
  • Dual mount canopy that accommodates flat or sloped ceilings
  • Airflow: 1008 CFM*
  • Energy consumption: 37 watts (excluding lights)*
  • Airflow efficiency: 27 cfm/watt*
  • * Fan on a downrod
  • A 1” x 4-1/2” downrod is included. Longer accessory downrods can be ordered separately
  • Sanford offers both form and function with energy and cost-savings benefits
  • UL damp location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2594-0930K

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

Brushed Nickel

Fan - Blade Pitch

31.7 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Shatterproof

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Mid-Century Modern
  • Modern
  • Transitional
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Style

Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Caged

UPC

785247230310

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

22.875 in x 22.875 in x 17.75 in

Fan - Recommended room size

75 ft²

Height

17.75 in

Length

22.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.85 lb

Width

22.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

23 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

27

EPACTenergy consumption watts

37

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

35000

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93099650

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS