PROGRESS LIGHTING
PROG_P560033_031_PRODIMAGE
PROG_P560033_031_PRODIMAGE
PROG_creighton_IMG_8764_detailshot
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+2
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Creighton Collection One-Light Large Wall-Lantern

$302.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560033-031

Collection name:

Creighton

A cottage-inspired outdoor large wall lantern with a tapered cage. Creighton features clear water glass clear and Black finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Wall, post and hanging lantern options available. Black finish.

  • Black finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560033-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Transitional
  • Craftsman

UPC

785247209057

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.125 in

Dimensions

10.5 in x 11.125 in x 19.25 in

Height

19.25 in

Height to Center

3 in

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.94 lb

Width

11.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93078191