PROGRESS LIGHTING
PROG_P5642_3130K_PRODIMAGE
PROG_P5642_3130K_PRODIMAGE
PROG_P5675_31_detail_PRODIMAGE
PROG_P5675_31_backplate_PRODIMAGE
+5
PROG_Wet_Location_Lens_Needed_info-graphic

6" LED Outdoor Up/Down Wall Cylinder

$258.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5642-31/30K

Collection name:

Cylinder

6" uplight/downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant Black finish, perfect for today's inspired exteriors. With over 2,150 lumens both up and down the LED Cylinders unite performance, energy savings and safety benefits. Provides even illumination up and down. Specify P860046 top cover lens for use in wet locations.

  • Black finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 2,150 lumens 30 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860046 top cover lens.

Product details

General

Can be mounted up or down

No

Catalog Number

P5642-31/30K

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast and Extruded Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 447 25.1
  • 0-40 655 36.7
  • 0-60 855 47.9
  • 0-90 865 48.5
  • 90-120 11 0.6
  • 90-130 74 4.2
  • 90-150 442 24.8
  • 90-180 918 51.5
  • 0-180 1783 100.0

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Output Down

1262 lm

Light Output Up

1300 lm

Light Source

LED

LM-79 Lumens

2150 lm

LM-79 Lumens per Watt

30 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Spacing

1.1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247190188

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

6 in x 8.875 in x 18 in

Gross Weight with Packaging

5.9 lb

Height

18 in

Height to Center

8 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.9 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.11 A

Frequency Rating

60 Hz

Lamp Wattage

29 W

Lumens Per Watt

30 Lum/Watt

Lumens Per Watt Down

30 Lum/Watt

Lumens Per Watt Up

30 Lum/Watt

Power Factor

0.932

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

56

Resources

Instruction Sheet Number

93060814