PROGRESS LIGHTING
PROG_P500234_031_hero_PRODIMAGE
PROG_P500234_031_hero_PRODIMAGE
play
Brenham
PROG_PL_1595_eComm Collection Graphics_7.1.20_Brenham_MB_GeneralLit
+2
PROG_Sizing_guideline_Bedroom_Pendant_info

Brenham Collection Black One-Light Outdoor Pendant

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500234-031

Collection name:

Brenham

The Brenham Collection One-Light Black Mini-Pendant offers a true farmhouse feel with its mixed-elements design. Hand-painted weathered gray faux wood accent rings bookend the top and bottom of the light fixture. Black metal frame with simple metal bars and ribbon-like metal arms reach down from a central metal link chain. The frame holds a clear seeded glass shade in place that adds extra visual character.

  • A black metal frame with simple metal bars and ribbon-like metal arms reach down from a central metal link chain.
  • The frame holds a clear seeded glass shade in place that adds extra visual character.
  • Hand-painted weathered gray faux wood accent rings bookend the top and bottom of the light fixture.
  • Ideal for any foyer, kitchen, dining room, or patio.
  • Perfect for transitional, rustic, or farmhouse settings.
  • Measures 10-inch width by 15-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500234-031

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247235797

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 15 in

Height

15 in

Length

10 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.62 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93109388