PROGRESS LIGHTING
PROG_P560167_020_hero_PRODIMAGE
PROG_P560167_020_hero_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Cardiff_AB_GeneralLit
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+7
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
Discontinued
Clearance

Cardiff Collection One-Light Medium Wall Lantern with DURASHIELD

$105.00 USD
$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560167-020

Collection name:

Cardiff

Beckon family and friends home with the coastal glow of this wall lantern. Clear seeded glass panes that evoke memories of salty sea spray as a light base rests within the enclosure. The panes are housed in a timeless antique bronze frame that is corrosion-resistant for excellent longevity. DURASHIELD by Progress Lighting is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • Clear seeded glass panes evoke memories of salty sea spray as a light base rests within the enclosure.
  • The timeless antique bronze frame is composed of corrosion-resistant compsite polymer for excellent longevity.
  • Beckon family and friends home with the wall lantern's coastal glow.
  • Ideal for any bedroom, foyer, entryway, porch, or patio in transitional or coastal settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 9-inch width by 16-1/2-inch height.
  • Uses one medium base bulb that is sold separately (75w - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560167-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Composite Polymer

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239214

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9 in x 10.3125 in x 16.5 in

Height

16.5 in

Height to Center

4.9375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.85 lb

Width

10.3125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93113263