PROGRESS LIGHTING
PROG_P300093_009-30_PRODIMAGE
PROG_P300093_009-30_PRODIMAGE
PROG_concourse angle_detail2_detailshot
PROG_P300093-009-30_ICON
+8
PROG_concourse_detail1_detailshot

Concourse LED Collection 24" Brushed Nickel Etched White Glass Modern Bath Vanity Light

$328.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300093-009-30

Collection name:

Concourse LED

Architectural details and a full size canopy are key elements in Concourse LED vanity fixtures. A dual tone reflector frames the canopy to provide a mirror like effect. Etched opal glass is paired with Brushed Nickel and polished stainless accents in this versatile 24" cylindrical fixture.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 LED (37 W), 2191 lumens, 3000 K, 90 CRI, dimmable
  • Measures 24-inch width by 4.75-inch height by 3.5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300093-009-30

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

2191 lm

LM-79 Lumens per Watt

60 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Modern

Sub Brand

Progress LED

Type

Bath Sconce

UPC

785247221035

Warranty Length

5-year Limited Warranty

Dimensions

Depth

3.5 in

Dimensions

24 in x 3.5 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.97 lb

Width

3.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.308 A

Frequency Rating

60 Hz

Lamp Wattage

37 W

Lumens Per Watt

60 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93089023