PROGRESS LIGHTING
Image of P300021-109 Elevate Collection Two-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
Image of P300021-109 Elevate Collection Two-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
PROG_P300022_109_arm_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
+6
PROG_P300021-109_facing-up-or-down

Elevate Collection Two-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light

$140.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300021-109

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This two-light bath is part of our Design Series collections. Fixture can be installed with glass facing up or down.

  • Ideal for a bathroom and powder room.
  • Perfect for mid-century modern and modern style settings
  • Golden brushed bronze finish
  • Elegant etched white glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.375-inch width by 7.5-inch height by 6.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Penn, Ratio, and Mod collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300021-109

Category General

Bath & Vanity

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Vanity Light

UPC

785247207411

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.375 in x 6.125 in x 7.5 in

Height

7.5 in

Height to Center

5 in

Length

15.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

6.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93072918