PROGRESS LIGHTING
PROG_P400159_141t8_PRODIMAGE
PROG_P400159_141t8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_gulliver_galv_chand_detail4_detailshot
+17
PROG_P400159_141t8-canopy_PRODIMAGE

Gulliver Collection Nine-Light Galvanized Finish Coastal Chandelier Light

$1,015.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400159-141

Collection name:

Gulliver

The nine-light chandelier in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Galvanized finish with antique white accents The hand painted wood grained texture finished to emulate weathered driftwood complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • Change the look instantly with accessory shades in Natural Burlap (P860041) or Flax Linen (P860042) options
  • The distinguished five-light chandelier is ideal for foyers, entryways, kitchens and breakfast nooks – and positioned over farmhouse dining tables
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Galvanized Finish with banding that resembles sun-bleached wood
  • Measures 26in diameter x 30inH
  • Uses nine, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P400159-141

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Coastal

Type

Chandelier

UPC

785247226108

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

35.25 in x 35.25 in x 40.5 in

Height

40.5 in

Length

35.25 in

Length - Installed

163.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

16.53 lb

Width

35.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93094631