PROG_P400190_009_hero_PRODIMAGE
PROG_P400190_009_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Mast_Brushed_Nickel_GeneralLit
+5
PROG_P400190_009_canopy1_PRODIMAGE

Mast Collection Four-Light Linear Chandelier

$509.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400190-009

Collection name:

Mast

The nature-inspired, modern design of the Mast four-light island fuses faux wood accents and a duo of clear and etched glass shades to create an organic feel in coastal and modern farmhouse interiors.

  • The incorporation of faux wood accents brings a natural and organic feel for coastal and modern farmhouse interiors
  • An excellent choice for installing over farmhouse dining tables or larger kitchen islands
  • Four-light island with a simple, clean design
  • A combination of clear and etched glass shades creates the appearance of a votive candleholder to enhance the style’s calming influence
  • Linear pendant captures a calming modernism in its sleek lines
  • Finished in subtly reflective Brushed Nickel
  • Measures 38 in length X 4-7/8 in wide X 14-3/4 in height, Overall height with stem 80-1/2 in, wire 180 in
  • Uses four 100-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Linear Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Breakfast Nook
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
Type
Chandelier
UPC
785247232628
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
38 in x 4.875 in x 14.75 in
Height
14.75 in
Length
38 in
Length - Installed
80.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
15.91 lb
Width
4.875 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93101695